Zum Inhalt springen Zur Navigation springen

SRA7510

Lead Screw Only, SRA, 0.75 in X 0.100 in, RH, 0.010 in/ft, 1 Number of Starts

SRA7510L

Lead Screw Only, SRA, 0.75 in X 0.100 in, LH, 0.010 in/ft, 1 Number of Starts

SRA8-3108

Lead Screw Only, SRA, 0.3125 in X 1.000 in, RH, 0.010 in/ft, 8 Number of Starts

SRA8-5008

Lead Screw Only, SRA, 0.500 in X 1.000 in, RH, 0.010 in/ft, 8 Number of Starts, Special

SRA8-5010

Lead Screw Only, SRA, 0.500 in X 0.800 in, RH, 0.010 in/ft, 8 Number of Starts

SRA8-7508

Lead Screw Only, SRA, 0.75 in X 1.000 in, RH, 0.010 in/ft, 8 Number of Starts

SRA9-20X5M

Lead Screw Only, SRA, 20 mm X 45 mm, RH, 250 μm/300mm, 9 Number of Starts

SRT10X2M

Lead Screw Only, SRT, 10 mm X 2 mm, RH, 0.010 in/ft, 1 Number of Starts

SRT10X3M

Lead Screw Only, SRT, 10 mm X 3 mm, RH, 0.010 in/ft, 1 Number of Starts

SRT12X3M

Lead Screw Only, SRT, 12 mm X 3 mm, RH, 0.010 in/ft, 1 Number of Starts

SRT16X4M

Lead Screw Only, SRT, 16 mm X 4 mm, RH, 0.010 in/ft, 1 Number of Starts

SRT16X4ML

Lead Screw Only, SRT, 16 mm X 4 mm, LH, 0.010 in/ft, 1 Number of Starts

SRT20X4M

Lead Screw Only, SRT, 20 mm X 4 mm, RH, 0.010 in/ft, 1 Number of Starts

SRT2-12X2.5M

Lead Screw Only, SRT, 12 mm X 5 mm, RH, 0.010 in/ft, 2 Number of Starts

SRT24X5M

Lead Screw Only, SRT, 24 mm X 5 mm, RH, 0.010 in/ft, 1 Number of Starts

SRT4-12X2.5M

Lead Screw Only, SRT, 12 mm X 10 mm, RH, 0.010 in/ft, 4 Number of Starts

<< first   < prev | 101-116 von 116 Produkte

Zum Seitenanfang