Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
I gruppi di rotaie per alberi Thomson ed i gruppi di rotaie basse offrono una facile installazione della tua rotaia lineare. Montiamo l'albero in acciaio o in tubolare leggero sulle rotaie di supporto che sono pronte per una rapidainstallazione con tiranti. I gruppi di rotaie per alberi eliminano molti problemi incontrati nella progettazione e produzione di dispositivi di supporto personalizzati per alberi . Corse illimitate e flessibilità nei fori di fissaggio sono un'altra ragione per cui le rotaie di supporto Thomson sono corrette per ogni applicazione.
Tipi di gruppi di rotaie di supporto | Tipo imperiale(in) | Tipo metrico (mm) |
---|---|---|
Tipi di supporto | .25" - 3" | 12mm - 40mm |
Tipi di albero | Acciaio al carbonio Acciaio inossidabile Cromo PrePlate Tubolare |
Acciaio al carbonio Acciaio inossidabile |
Spaziatura dei fori di supporto | Standard | T1 T2 |
Materiali del supporto | Alluminio Acciaio al carbonio Ferro duttile |
Alluminio Acciaio al carbonio |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].