Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Precision Screw Assemblies | 22913 KB | |
Precision Metric Ball Screws | 3282 KB | |
Precision Metric Ball Screws | 3285 KB | |
Lead Screws | 1599 KB | |
Precision Ball Screws and Lead Screws (for use in EU) | 7869 KB | |
Precision Ball Screws and Lead Screws (for use in EU) | 7890 KB | |
Precision Ball Screws and Lead Screws (for use in China) | 6740 KB | |
Standard Ballscrews | 3427 KB | |
Azionamenti a vite | 5970 KB |
Glide Screws - Inch/Metric | ![]() |
— | — |
+ GRUPPI MADREVITI | |||
Gruppi madreviti - Pollici | ![]() |
— | — |
Gruppi madreviti - Misure metriche | ![]() |
— | — |
Gruppi madreviti mini (diametro < 4 mm) | ![]() |
— | — |
+ CHIOCCIOLE PER MADREVITI | |||
Chiocciole per madreviti - Pollici | ![]() |
— | — |
Chiocciole per madreviti - Misure metriche | ![]() |
— | — |
Chiocciole per madreviti mini (diametro < 4 mm) | ![]() |
— | — |
+ VITI | |||
Madreviti - Pollici | ![]() |
— | — |
Madreviti - Misure metriche | ![]() |
— | — |
Madreviti mini (diametro < 4 mm) | ![]() |
— | — |
+ Motorized Lead Screw Models | |||
Motorized Lead Screw - Metric & Inch | ![]() |
— | — |
Alberi scanalati | ![]() |
— | — |
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].