Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Gli alberi rapidi Thomson 60 Case possono essere facilmente immagazzinati da distributori autorizzati Fortive o utenti finali, in preparazione per il terzo turno o per altre emergenze. Spesso i distributori eseguono le loro lavorazioni speciali in varie lunghezze e non vogliono eseguire diversi taglio in diverse lunghezze. Tutte le trasmissioni Thomson Quick sono conservate con olio e messe in un sacchetto di VCI per la conservazione a lungo termine ed etichettati per convenienza.
Diametro/Lunghezza Intervallo |
Descrizione della classe | Opzione | Materiale |
---|---|---|---|
Pollici: Diametri 1/4" to 2" Lunghezze: 6" to 72" |
L: XA, Cuscinetti a sfere aperti, regolabilie supporti per cuscinetti Cuscinetti Super e Super Smart |
Standard Preforati Rivestiti in cromo Estremità piane |
Acciaio al carbonio Acciaio inox 440C Tubolare 52100 |
Metrico: Diametri da 10 a 40 mm Lunghezze da 250 a 2000 mm |
MM: Per uso con cuscinetti a sfera metrici (tolleranza ISO H6 ) solo Acciaio al carbonio |
Standard |
Acciaio al carbonio |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
Miniature Components and Systems | 6871 KB | |
Miniature Components and Systems | 6862 KB |
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].