Skip to content Skip to navigation

Linear Actuator Training Series - Part 1: Warner Linear B-Track & H-Track (EU)


This is the first of our four-part series of linear actuator webinars, and we will explore the specifications, features, benefits and applications of our Warner Linear B-Track and H-Track linear actuators.

Check out this 30-minute webinar:

  • B-Track electromechanical actuators incorporate a patented in-line load transfer design, which provides high load capability for rugged-duty use, efficient power use, compact package size, excellent corrosion and washdown protection, and high performance synthetic lubrication for life – all at an affordable price.
  • H-Track electro-hydraulic actuators incorporate a patented fluid power design, which provides high load capability for extreme duty use, a more compact pin to pin than other actuators of the same load capability, shock load resistance, excellent ingress protection and corrosion resistance.

 

Presenter: Anders Karlsson, Product Line Specialist Linear Actuators at Thomson in Sweden

back to top