Zum Inhalt springen Zur Navigation springen

PC-Serie: Pneumatik-Umstieg

PC40-10006

PC40LX999B05-0915PM1, Motor not included, Direct Drive, Inline, 915 mm Stroke, No Brake, 6000 N

PC40LX004B10-0900XM1

Motor not included, Direct Drive, Inline, 900 mm Stroke, No Brake, 6000 N

PC40LX006B10-1200TM1

Motor not included, Direct Drive, Inline, 1200 mm Stroke, No Brake, 6000 N

PC40LX006B20-0400TM1

Motor not included, Direct Drive, Inline, 400 mm Stroke, No Brake, 6000 N

PC40LX006B20-1200TM1

Motor not included, Direct Drive, Inline, 1200 mm Stroke, No Brake, 6000 N

PC40LX007B05-0150MM1

Motor not included, Direct Drive, Inline, 150 mm Stroke, No Brake, 6000 N

PC40LX022B05-0915PM1

Motor not included, Direct Drive, Inline, 915 mm Stroke, No Brake, 6000 N

PC40PA002B20-0410PM1

Motor not included, Belt Gear Drive, Parallel, 410 mm Stroke, No Brake, 6000 N

PC40PA002B20-0500PM1

Motor not included, Belt Gear Drive, Parallel, 500 mm Stroke, No Brake, 6000 N

PC40PA010B10-0150PM1

Motor not included, Belt Gear Drive, Parallel, 150 mm Stroke, No Brake, 6000 N

PC40PA043B05-0200PM1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 6000 N

PC40PA073B05-0250FM1

Motor not included, Belt Gear Drive, Parallel, 250 mm Stroke, No Brake, 6000 N

PC40PA107B05-0185CF1

Motor not included, Belt Gear Drive, Parallel, 185 mm Stroke, No Brake, 6000 N

PC40PA109B05-0800FF1

Motor not included, Belt Gear Drive, Parallel, 800 mm Stroke, No Brake, 6000 N

PC40PA197B05-0200PF1

Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, No Brake, 6000 N

PC40SXXXXB20-1000MM1

Motor not included, Direct Drive, Inline, 1000 mm Stroke, No Brake, 6000 N

<< first   < prev | 51-66 von 66 Produkte

Zum Seitenanfang