Zum Inhalt springen Zur Navigation springen

XCMF2-25x1M

Lead Nut Only, XC, 0.25 in X 2 mm, Anti-Backlash, RH, 5 lbf Design Load

XCMF2516

Lead Nut Only, XC, 0.25 in X 0.063 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2516L

Lead Nut Only, XC, 0.25 in X 0.063 in, Anti-Backlash, LH, 5 lbf Design Load

XCMF2520

Lead Nut Only, XC, 0.25 in X 0.050 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2520L

Lead Nut Only, XC, 0.25 in X 0.050 in, Anti-Backlash, LH, 5 lbf Design Load

XCMF2524

Lead Nut Only, XC, 0.25 in X 0.0417 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2528

Lead Nut Only, XC, 0.25 in X 0.0357 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2532

Lead Nut Only, XC, 0.25 in X 0.0313 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2536

Lead Nut Only, XC, 0.25 in X 0.0278 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2540

Lead Nut Only, XC, 0.25 in X 0.0250 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2548

Lead Nut Only, XC, 0.25 in X 0.0208 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF2580

Lead Nut Only, XC, 0.25 in X 0.0125 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF3-1824

Lead Nut Only, XC, 0.1875 in X 0.125 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF3-25X1M

Lead Nut Only, XC, 0.25 in X 3 mm, Anti-Backlash, RH, 5 lbf Design Load

XCMF4-2516

Lead Nut Only, XC, 0.25 in X 0.250 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF4-2520

Lead Nut Only, XC, 0.25 in X 0.200 in, Anti-Backlash, RH, 5 lbf Design Load

XCMF6X1

Lead Nut Only, XC, 6 mm X 1 mm, Anti-Backlash, RH, 5 lbf Design Load

XCMF7-2514

Lead Nut Only, XC, 0.25 in X 0.500 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT1820

Lead Nut Only, XC, 0.1875 in X 0.050 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2-2516

Lead Nut Only, XC, 0.25 in X 0.125 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2-25x1M

Lead Nut Only, XC, 0.25 in X 2 mm, Anti-Backlash, RH, 5 lbf Design Load

XCMT2516

Lead Nut Only, XC, 0.25 in X 0.063 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2516L

Lead Nut Only, XC, 0.25 in X 0.063 in, Anti-Backlash, LH, 5 lbf Design Load

XCMT2520

Lead Nut Only, XC, 0.25 in X 0.050 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2520L

Lead Nut Only, XC, 0.25 in X 0.050 in, Anti-Backlash, LH, 5 lbf Design Load

XCMT2524

Lead Nut Only, XC, 0.25 in X 0.0417 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2528

Lead Nut Only, XC, 0.25 in X 0.0357 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2532

Lead Nut Only, XC, 0.25 in X 0.0313 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2536

Lead Nut Only, XC, 0.25 in X 0.0278 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2540

Lead Nut Only, XC, 0.25 in X 0.0250 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2548

Lead Nut Only, XC, 0.25 in X 0.0208 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT2580

Lead Nut Only, XC, 0.25 in X 0.0125 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT3-1824

Lead Nut Only, XC, 0.1875 in X 0.125 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT3-25x1M

Lead Nut Only, XC, 0.25 in X 3 mm, Anti-Backlash, RH, 5 lbf Design Load

XCMT4-2516

Lead Nut Only, XC, 0.25 in X 0.250 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT4-2520

Lead Nut Only, XC, 0.25 in X 0.200 in, Anti-Backlash, RH, 5 lbf Design Load

XCMT6X1

Lead Nut Only, XC, 6 mm X 1 mm, Anti-Backlash, RH, 5 lbf Design Load

XCMT7-2514

Lead Nut Only, XC, 0.25 in X 0.500 in, Anti-Backlash, RH, 5 lbf Design Load

XCT1004

Lead Nut Only, XC, 1 in X 0.250 in, Anti-Backlash, RH, 350 lbf Design Load

XCT1004L

Lead Nut Only, XC, 1 in X 0.250 in, Anti-Backlash, LH, 350 lbf Design Load

XCT1005

Lead Nut Only, XC, 1 in X 0.200 in, Anti-Backlash, RH, 350 lbf Design Load

XCT1005L

Lead Nut Only, XC, 1 in X 0.200 in, Anti-Backlash, LH, 350 lbf Design Load

XCT1008

Lead Nut Only, XC, 1 in X 0.125 in, Anti-Backlash, RH, 350 lbf Design Load

XCT1008L

Lead Nut Only, XC, 1 in X 0.125 in, Anti-Backlash, LH, 350 lbf Design Load

XCT1010

Lead Nut Only, XC, 1 in X 0.100 in, Anti-Backlash, RH, 350 lbf Design Load

XCT10-1010

Lead Nut Only, XC, 1 in X 1.000 in, Anti-Backlash, RH, 350 lbf Design Load

XCT1010L

Lead Nut Only, XC, 1 in X 0.100 in, Anti-Backlash, LH, 350 lbf Design Load

XCT10-12X2.5M

Lead Nut Only, XC, 12 mm X 25 mm, Anti-Backlash, RH, 125 lbf Design Load

XCT10-20X5M

Lead Nut Only, XC, 20 mm X 50 mm, Anti-Backlash, RH, 250 lbf Design Load

XCT10-7505

Lead Nut Only, XC, 0.75 in X 2.000 in, Anti-Backlash, RH, 250 lbf Design Load

<< first   < prev | 201-250 von 372 Produkte | next >   last >>

Zum Seitenanfang