Zum Inhalt springen Zur Navigation springen

XCT6208L

Lead Nut Only, XC, 0.625 in X 0.125 in, Anti-Backlash, LH, 175 lbf Design Load

XCT6210

Lead Nut Only, XC, 0.625 in X 0.100 in, Anti-Backlash, RH, 175 lbf Design Load

XCT6210L

Lead Nut Only, XC, 0.625 in X 0.100 in, Anti-Backlash, LH, 175 lbf Design Load

XCT62x4M

Lead Nut Only, XC, 0.625 in X 4 mm, Anti-Backlash, RH, 175 lbf Design Load

XCT6X1

Lead Nut Only, XC, 6 mm X 1 mm, Anti-Backlash, RH, 10 lbf Design Load

XCT6X1V

Lead Nut Only, XC, 6 mm X 1 mm, Anti-Backlash, RH, 10 lbf Design Load

XCT7-16X2.3M

Lead Nut Only, XC, 16 mm X 16 mm, Anti-Backlash, RH, 175 lbf Design Load

XCT7-16X5M

Lead Nut Only, XC, 16 mm X 35 mm, Anti-Backlash, RH, 175 lbf Design Load

XCT7-2514

Lead Nut Only, XC, 0.25 in X 0.500 in, Anti-Backlash, RH, 10 lbf Design Load

XCT7505

Lead Nut Only, XC, 0.75 in X 0.200 in, Anti-Backlash, RH, 250 lbf Design Load

XCT7505L

Lead Nut Only, XC, 0.75 in X 0.200 in, Anti-Backlash, LH, 250 lbf Design Load

XCT7506

Lead Nut Only, XC, 0.75 in X 0.167 in, Anti-Backlash, RH, 250 lbf Design Load

XCT7506L

Lead Nut Only, XC, 0.75 in X 0.167 in, Anti-Backlash, LH, 250 lbf Design Load

XCT7508

Lead Nut Only, XC, 0.75 in X 0.125 in, Anti-Backlash, RH, 250 lbf Design Load

XCT7508L

Lead Nut Only, XC, 0.75 in X 0.125 in, Anti-Backlash, LH, 250 lbf Design Load

XCT7510

Lead Nut Only, XC, 0.75 in X 0.100 in, Anti-Backlash, RH, 250 lbf Design Load

XCT7510L

Lead Nut Only, XC, 0.75 in X 0.100 in, Anti-Backlash, LH, 250 lbf Design Load

XCT8-3108

Lead Nut Only, XC, 0.3125 in X 1.000 in, Anti-Backlash, RH, 25 lbf Design Load

XCT8-5008

Lead Nut Only, XC, 0.500 in X 1.000 in, Anti-Backlash, RH, 125 lbf Design Load

XCT8-5010

Lead Nut Only, XC, 0.500 in X 0.800 in, Anti-Backlash, RH, 125 lbf Design Load

XCT8-7508

Lead Nut Only, XC, 0.75 in X 1.000 in, Anti-Backlash, RH, 250 lbf Design Load

XCT9-20X5M

Lead Nut Only, XC, 20 mm X 45 mm, Anti-Backlash, RH, 250 lbf Design Load

<< first   < prev | 351-372 von 372 Produkte

Zum Seitenanfang