Zum Inhalt springen Zur Navigation springen

XCB8-3108

Lead Nut Only, XC, 0.3125 in X 1.000 in, Anti-Backlash, RH, 25 lbf Design Load

XCB8-5008

Lead Nut Only, XC, 0.500 in X 1.000 in, Anti-Backlash, RH, 125 lbf Design Load

XCB8-5010

Lead Nut Only, XC, 0.500 in X 0.800 in, Anti-Backlash, RH, 125 lbf Design Load

XCB8-7508

Lead Nut Only, XC, 0.75 in X 1.000 in, Anti-Backlash, RH, 250 lbf Design Load

XCB9-20X5M

Lead Nut Only, XC, 20 mm X 45 mm, Anti-Backlash, RH, 250 lbf Design Load

XCF10-12X2.5M

Lead Nut Only, XC, 12 mm X 25 mm, Anti-Backlash, RH, 125 lbf Design Load

XCF10X2M

Lead Nut Only, XC, 10 mm X 2 mm, Anti-Backlash, RH, 25 lbf Design Load

XCF10X2ML

Lead Nut Only, XC, 10 mm X 2 mm, Anti-Backlash, LH, 25 lbf Design Load

XCF10X3M

Lead Nut Only, XC, 10 mm X 3 mm, Anti-Backlash, RH, 25 lbf Design Load

XCF10X3ML

Lead Nut Only, XC, 10 mm X 3 mm, Anti-Backlash, LH, 25 lbf Design Load

XCF12-5008

Lead Nut Only, XC, 0.500 in X 1.500 in, Anti-Backlash, RH, 125 lbf Design Load

XCF12X3M

Lead Nut Only, XC, 12 mm X 3 mm, Anti-Backlash, RH, 125 lbf Design Load

XCF15-12X3M

Lead Nut Only, XC, 12 mm X 45 mm, Anti-Backlash, RH, 125 lbf Design Load

XCF16X4M

Lead Nut Only, XC, 16 mm X 4 mm, Anti-Backlash, RH, 175 lbf Design Load

XCF16X4ML

Lead Nut Only, XC, 16 mm X 4 mm, Anti-Backlash, LH, 175 lbf Design Load

XCF1820

Lead Nut Only, XC, 0.1875 in X 0.050 in, Anti-Backlash, RH

XCF2-10X2.5M

Lead Nut Only, XC, 10 mm X 5 mm, Anti-Backlash, RH, 25 lbf Design Load

XCF2-10X2M

Lead Nut Only, XC, 10 mm X 4 mm, Anti-Backlash, RH, 25 lbf Design Load

XCF2-12X2.5M

Lead Nut Only, XC, 12 mm X 5 mm, Anti-Backlash, RH, 125 lbf Design Load

XCF2-12X2M

Lead Nut Only, XC, 12 mm X 4 mm, Anti-Backlash, RH, 125 lbf Design Load

XCF2-16X2.5M

Lead Nut Only, XC, 16 mm X 5 mm, Anti-Backlash, RH, 175 lbf Design Load

XCF2-2516

Lead Nut Only, XC, 0.25 in X 0.125 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2-25X1M

Lead Nut Only, XC, 0.25 in X 2 mm, Anti-Backlash, RH, 10 lbf Design Load

XCF2-3108

Lead Nut Only, XC, 0.3125 in X 0.250 in, Anti-Backlash, RH, 25 lbf Design Load

XCF2-3112

Lead Nut Only, XC, 0.3125 in X 0.167 in, Anti-Backlash, RH, 25 lbf Design Load

XCF2-3708

Lead Nut Only, XC, 0.375 in X 0.250 in, Anti-Backlash, RH, 25 lbf Design Load

XCF2-3708L

Lead Nut Only, XC, 0.375 in X 0.250 in, Anti-Backlash, LH, 25 lbf Design Load

XCF2-3710

Lead Nut Only, XC, 0.375 in X 0.200 in, Anti-Backlash, RH, 25 lbf Design Load

XCF2-3712

Lead Nut Only, XC, 0.375 in X 0.167 in, Anti-Backlash, RH, 25 lbf Design Load

XCF2-4308

Lead Nut Only, XC, 0.4375 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCF2-4316

Lead Nut Only, XC, 0.4375 in X 0.125 in, Anti-Backlash, RH, 125 lbf Design Load

XCF2-5008

Lead Nut Only, XC, 0.500 in X 0.250 in, Anti-Backlash, RH, 125 lbf Design Load

XCF2-5010

Lead Nut Only, XC, 0.500 in X 0.200 in, Anti-Backlash, RH, 125 lbf Design Load

XCF2-50X2M

Lead Nut Only, XC, 0.500 in X 4 mm, Anti-Backlash, RH, 125 lbf Design Load

XCF2516

Lead Nut Only, XC, 0.25 in X 0.063 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2516L

Lead Nut Only, XC, 0.25 in X 0.063 in, Anti-Backlash, LH, 10 lbf Design Load

XCF2520

Lead Nut Only, XC, 0.25 in X 0.050 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2520L

Lead Nut Only, XC, 0.25 in X 0.050 in, Anti-Backlash, LH, 10 lbf Design Load

XCF2524

Lead Nut Only, XC, 0.25 in X 0.0417 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2528

Lead Nut Only, XC, 0.25 in X 0.0357 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2532

Lead Nut Only, XC, 0.25 in X 0.0313 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2536

Lead Nut Only, XC, 0.25 in X 0.0278 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2540

Lead Nut Only, XC, 0.25 in X 0.0250 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2548

Lead Nut Only, XC, 0.25 in X 0.0208 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2580

Lead Nut Only, XC, 0.25 in X 0.0125 in, Anti-Backlash, RH, 10 lbf Design Load

XCF2-6208

Lead Nut Only, XC, 0.625 in X 0.250 in, Anti-Backlash, RH, 175 lbf Design Load

XCF2-6210

Lead Nut Only, XC, 0.625 in X 0.200 in, Anti-Backlash, RH, 175 lbf Design Load

XCF3112

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, RH, 25 lbf Design Load

XCF3112L

Lead Nut Only, XC, 0.3125 in X 0.083 in, Anti-Backlash, LH, 25 lbf Design Load

XCF3-12X2M

Lead Nut Only, XC, 12 mm X 6 mm, Anti-Backlash, RH, 125 lbf Design Load

<< first   < prev | 101-150 von 372 Produkte | next >   last >>

Zum Seitenanfang