Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Gli attuatori di scorrimento senza stelo Movopart MF-K di Thomson forniscono movimento lineare guidato mediante un azionamento a vite a circolazione di sfere ed una slitta che scorre sulla parte superiore dell’attuatore per il trasporto del carico. Disponibile in due versioni: M (chiocciola singola) e MD (doppia chiocciola), queste unità con guida a sfera sono pensate per fornire una elevata capacità di carico con attrito ridotto per un posizionamento di precisione, in grado di fornire spinta e precisioni elevate, rigidezza e corsa lunga.
L'elemento estensibile prolunga la durata del nastro di copertura, che protegge vite e guida dalla contaminazione ed elimina la necessità di regolare la tensione che si verifica con l'usura.
Specifications / Shaft Size | M55 | M75 | M100 |
---|---|---|---|
Profile Size (w x h): mm (in) | 58 x 55 (2.3 x 2.2) |
86 x 75 (3.4 x 3.0) |
108 x 100 (4.3 x 3.9) |
Type of screw: | ball screw w/ single nut |
ball screw w/ single nut |
ball screw w/ single nut |
Max Stroke Length: mm (in) | 2712 (107) | 3772 (149) | 5578 (220) |
Max Speed: m/s (in/s) | 1.6 (63.0) | 1 (39.4) | 1.25 (49.2) |
Max Acceleration: m/s2 (in/s2) | 8 (315) | 8 (315) | 8 (315) |
Repeatability: mm (in) | 0.05 (0.002) | 0.05 (0.002) | 0.05 (0.002) |
Max Input Speed: rpm (rev/s) | 3000 (50) | 3000 (50) | 3000 (50) |
Temperature Range: °C (°F) | -20 to 70 (-4 to 158) |
-20 to 70 (-4 to 158) |
-20 to 70 (-4 to 158) |
Max Dynamic Load (Fx): N (lbf) | 1000 (225) | 2500 (562) | 5000 (1124) |
Max Dynamic Load (Fy): N (lbf) | 900 (202.2) | 2000 (449.4) | 5000 (1123.6) |
Max Dynamic Load (Fz): N (lbf) | 900 (202.2) | 2000 (449.4) | 5000 (1123.6) |
Max Dynamic Load Torque Mx: Nm (lbf-in) | 9 (79.7) | 18 (159.3) | 60 (531.0) |
Max Dynamic Load Torque My: Nm (lbf-in) | 48 (424.8) |
130 (1150.6) |
400 (3540.3) |
Max Dynamic Load Torque Mz: Nm (lbf-in) | 48 (424.8) |
130 (1150.6) |
400 (3540.3) |
Max Drive Shaft Force Frd: N (lbf) | 200 (45) | 600 (135) | 1000 (225) |
Max Drive Shaft Torque Mta: Nm (lbf-in) | 12 (106) | 30 (266) | 45 (398) |
Screw Diameter: mm (in) | 16 (0.6) | 20 (0.8) | 25 (1.0) |
Screw Lead: mm (in) | 5/10/20 (0.2/0.4/0.8) |
5/12.7/20 (0.2/0.5/0.8) |
5/10/25 (0.2/0.4/1.0) |
Weight: kg (lb) of unit with zero stroke of every 100 mm of stroke of carriage of option single screw support of option double screw supports |
3.9 (8.6) 0.56 (1.23) 1.20 (2.65) 0.83 (1.83) 1.88 (4.15) |
6.9 (15.2) 1.05 (2.32) 2.5 (5.51) 1.7 (3.75) 3.58 (7.89) |
14.3 (31.53) 1.72 (3.79) 4.0 (8.82) 1.86 (4.1) 4.42 (9.74) |
Linear Units Quick Selection Guide | 1333 KB | |
Linear Motion Systems | 1257 KB | |
Linear Motion Systems | 1425 KB | |
Linear Units Overview | 1057 KB | |
Linear Units Overview | 1573 KB | |
Linear Units Quick Selection Guide | 427 KB |
Linear Motion Systems | 9163 KB | |
Linear Motion Systems | 9214 KB | |
Linear Motion Systems | 9107 KB | |
Linear Motion Systems | 11683 KB |
Movopart M55, M75, M100 Installation and Service | 1378 KB | |
Rapidtrak M100, 75, 55 Installation and Operation | 3163 KB |
Click the button below to use the newest edition of our industry's most advanced sizing and selection tool for linear motion system: LinearMotioneering.
To download the models below, you will need to sign in.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].