Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
In general, profile rails are manufactured with one of the three types of rail mounting:
Bolt from the top
Bolt from the top with a cover strip
Bolt from the bottom
The mounting method is determined by how the rail is manufactured. The rail mounting style does not affect the carriage compatibility.
Bolt from the top
A rail with
bolt from the top mounting has counter bored through mounting holes
from the top. This rail can be mounted to a surface with socket head cap
screws. If desired after installation, the mounting holes in the rail
can be covered with hole caps or a thin film (tape).
Bolt
from the top is the most popular rail mounting choice. Some profile
rail designs are only supplied in bolt from the top versions.
Bolt
from the top with a cover strip rail is the same as bolt from the top
rail with the addition of a groove in the top of the rail for a cover
strip. The cover strip can be pressed into the groove after
installation.
Bolt
from the bottom mounting has tapped holes in the bottom of the rail.
This leaves the top of the rail smooth and clean with no potential for
debris to collect or rail caps to worry about. The disadvantage is that
there needs to be access to the underside of the mounting surface to
install the bolts.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].