Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Many profile rail lines come with various carriages styles. Some examples are:
Standard
Standard Long
Narrow
Narrow Long
Narrow High
Narrow Long High
Narrow Short
Narrow Compact
The difference in carriage style is generally to make the product easier to mount or have mounting dimensions that match another product type or brand. The differences between the various carriage styles in a product family are mostly to the bolt hole pattern and the carriage height and/or length. Which rail the carriage can be used on is not affected by the style. Though a change in length may have an effect on the carriages load capacity. Be sure to check product specifications.
Examples of Carriage Styles
The carriages in the above photo are from the same product family and are of the same size and type. They are just different styles and use the same rail.
Examples of Carriage Styles
The carriages in the above photo are from the same product family and are of the same size and type. They are just different styles and use the same rail.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].