Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
Thomson's MicroGuide® is a miniature
guidance system that provides corrosion resistance in certain clean room
and washdown applications. This stainless steel
miniature guidance system is also ideal for small design envelope
requirements in semiconductor processing equipment and medical
diagnostic equipment. MicroGuide's two track, Gothic arch ball
groove geometry enables single rail application.
Consider in applications where smaller sizes are needed with higher accuracy.
MicroGuide® Features:
Gothic arch ball groove geometry
440 Stainless steel construction
Lip seal
Extremely smooth operation
Accuracy Class: (Assembly height tolerance: all except size 5)
- Normal (±40 μm)
H - High (±20 μm)
P - Precision (±10 μm)
Preload options:
- Clearance
C1 - Light Preload
Sizes (mm):
5
7
9
12
15
Carriage Styles:
Z - Standard
WZ - Wide
Rail - Bolt from the top
Sold as assemblies only
Balls are not retained if carriage is removed from rail
MicroGuide® Features:
Gothic arch ball groove geometry
440 Stainless steel construction
Lip seal
Extremely smooth operation
Accuracy Class: (Assembly height tolerance: all except size 5)
- Normal (±40 μm)
H - High (±20 μm)
P - Precision (±10 μm)
Preload options:
- Clearance
C1 - Light Preload
Sizes (mm):
5
7
9
12
15
Carriage Styles:
Z - Standard
WZ - Wide
Rail - Bolt from the top
Sold as assemblies only
Balls are not retained if carriage is removed from rail
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].