Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
500 Series Ball profile rails are produced from high-quality
bearing steel. Almost all carriages, rails and rolling elements are
through hardened. The end cap is constructed of a high-strength, glass-filled nylon with nitrile rubber seals. Stringent quality controls are in
place to ensure consistency of materials, allowing us
to ensure that we deliver the highest quality product.
Precision grade for high accuracy applications.
500 Series features:
Double-back ball track bearing arrangement
Reinforced Nylon 6.6 endcap
Longitudinal seals
Accuracy Class: (Assembly Tolerance)
H - High Grade (±50 μm)
P - Precision Grade (±20 μm)
U - Ultra Precision Grade (±5 μm)
Preload options: ("C" being the carriage dynamic load)
0 - Clearance
1 - 0.03 C
2 - 0.08 C
3 - 0.13 C
Sizes (mm):
15
20
25
35
45
Advanced grinding and straightening technologies, providing superior rail straightness
Optimized trapezoidal profile
High rigidity
Single carriage application
Optimized ball path with custom insert molded re-circulation paths
Running smoothness
Low noise
Low friction
Internal grease pockets for extended bearing life
Any carriage can be run on any rail of the same accuracy class without compromising system accuracy
500 Series features:
Double-back ball track bearing arrangement
Reinforced Nylon 6.6 endcap
Longitudinal seals
Accuracy Class: (Assembly Tolerance)
H - High Grade (±50 μm)
P - Precision Grade (±20 μm)
U - Ultra Precision Grade (±5 μm)
Preload options: ("C" being the carriage dynamic load)
0 - Clearance
1 - 0.03 C
2 - 0.08 C
3 - 0.13 C
Sizes (mm):
15
20
25
35
45
Advanced grinding and straightening technologies, providing superior rail straightness
Optimized trapezoidal profile
High rigidity
Single carriage application
Optimized ball path with custom insert molded re-circulation paths
Running smoothness
Low noise
Low friction
Internal grease pockets for extended bearing life
Any carriage can be run on any rail of the same accuracy class without compromising system accuracy
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].