Skip to content Skip to navigation

Product Details

The 400 Series is a transport-grade profile rail solution for cost-sensitive applications and is designed as a drop-in replacement with industry-standard envelope and hole patterns. Caged and non-caged carriages utilize the same rail design, enabling efficient use of inventory since only one rail type needs to be stocked for either carriage type.

400 Series features:
  • 45° double-faced ball track bearing arrangement
  • Caged and non-caged carriages utilize the same rail design
  • Polymer ball return system
  • Standard end seals and longitudinal seals provide contaminant protection
  • Lubrication channels direct grease to individual ball tracks
  • Accuracy Class: (Assembly Tolerance)
    • N - Normal Grade (±100 μm)
    • H - High Grade (±40 μm)
  • Preload options: ("C" being the carriage dynamic load)
    • 0 - Clearance
    • 1 - 0.03 C
  • Sizes (mm):
    • 15
    • 20
    • 25
    • 30
    • 35
    • 45
    • 55
Carriage Configurations
  • A - Standard
  • B - Standard Long
  • C - Narrow
  • D - Narrow Long
  • E - Narrow High
  • F - Narrow Long High
  • G - Narrow Short
  • K - Narrow Compact

Rail Style

The available rails styles are:
  • A – Bolt from top (standard)
  • U – Bolt up from bottom
Rails up to four meter lengths available without joining.  Length is unlimited without joints.


Rail Style A and U (left to right)

Carriage accessories

The standard carriage is supplied with low-friction, double-lip seal and longitudinal side seals

Optional Accessories:
WR – Additional Rubber Wiper
ZZ - Metal Scraper
OW - Oil Reservoir
K - Low Drag Seal

Accessories are designed to stack on to the existing end cap

Carriage Accessories

Caged ball option

The caged ball option features balls encapsulated in a flexible polymer chain that circulates around the ball track with the balls. Carriages with the caged ball option utilize the same rail as the standard carriage. Several advantages to using the caged ball are:
  • Noise reduced by 6 dB
  • Running smoothness increased by more than 30% over standard carriage
  • Lubrication is better contained in ball circulation

Caged ball option

back to top