RS48

RS48
RS48

Linear Bearing, Seal, RoundWay, 2.5 in; Use with 2.5 in Nominal Diameter RoundWay Carriages

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson RoundWay® Roller Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter2.5 in
[A]2.63 in
[B]13 in
[H1]6.5 in

Specifications

SpecificationsValue
MaterialPlastic; Rubber 
UPC Number662486101314 
Weight0.5 lb

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?