- Home
- Products
- Ball Bushing® Bearings
- RW48S
RW48S
Can't find what you're looking for? Go to the Product Selector
RW48S
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 3.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$4246.84
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
127.00 mm (5.000 in) |
B |
58.42 mm (2.300 in) |
C |
330.20 mm (13.000 in) |
d |
76.20 mm (3.000 in) |
E1 |
107.95 mm (4.250 in) |
E2 |
177.80 mm (7.000 in) |
F |
152.40 mm (6.000 in) |
F1 |
31.75 mm (1.250 in) |
G |
12.70 mm (0.500 in) |
K |
17.53 mm (0.690 in) |
L |
107.95 mm (4.250 in) |
Dimension |
Value |
A |
127.00 mm (5.000 in) |
B |
58.42 mm (2.300 in) |
C |
330.20 mm (13.000 in) |
d |
76.20 mm (3.000 in) |
E1 |
107.95 mm (4.250 in) |
E2 |
177.80 mm (7.000 in) |
F |
152.40 mm (6.000 in) |
F1 |
31.75 mm (1.250 in) |
G |
12.70 mm (0.500 in) |
K |
17.53 mm (0.690 in) |
L |
107.95 mm (4.250 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
21.772 kg / 48 lbs |
Nominal Diameter |
76.200 mm / 3 in |
Length |
330.200 mm / 13 in |
Height |
127.000 mm / 5 in |
To download the models below, you will need to sign in.
Sign In