- Home
- Products
- Ball Bushing® Bearings
- RW48V
RW48V
Can't find what you're looking for? Go to the Product Selector
RW48V
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 3.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$8634.96
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
127.00 mm (5.000 in) |
B |
58.42 mm (2.300 in) |
C |
279.40 mm (11.000 in) |
d |
76.20 mm (3.000 in) |
E1 |
304.80 mm (12.000 in) |
E2 |
101.60 mm (4.000 in) |
F |
393.70 mm (15.500 in) |
F1 |
31.75 mm (1.250 in) |
G |
16.00 mm (0.630 in) |
K |
17.53 mm (0.690 in) |
L |
169.93 mm (6.690 in) |
M |
107.95 mm (4.250 in) |
Dimension |
Value |
A |
127.00 mm (5.000 in) |
B |
58.42 mm (2.300 in) |
C |
279.40 mm (11.000 in) |
d |
76.20 mm (3.000 in) |
E1 |
304.80 mm (12.000 in) |
E2 |
101.60 mm (4.000 in) |
F |
393.70 mm (15.500 in) |
F1 |
31.75 mm (1.250 in) |
G |
16.00 mm (0.630 in) |
K |
17.53 mm (0.690 in) |
L |
169.93 mm (6.690 in) |
M |
107.95 mm (4.250 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
40.823 kg / 90 lbs |
Nominal Diameter |
76.200 mm / 3 in |
Length |
279.400 mm / 11 in |
Height |
169.926 mm / 6.69 in |
To download the models below, you will need to sign in.
Sign In