- Home
- Products
- Ball Bushing® Bearings
- RW48A
RW48A
Can't find what you're looking for? Go to the Product Selector
RW48A
RoundWay Linear Roller Bearings
RW, RoundWay Linear Roller Bearing, 3.000 in, Self-Aligning, Not Corrosion Resistant
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$3435.86
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Easily mounted to carriage with four mounting bolts.
- "A" dimension infinitely adjustable within ±.015 in. range
Dimension |
Value |
A |
39.69 mm (1.563 in) |
a |
50.00 ° (50.000 °) |
B |
58.42 mm (2.300 in) |
C |
76.20 mm (3.000 in) |
d |
76.20 mm (3.000 in) |
E |
76.25 mm (3.002 in) |
G |
38.10 mm (1.500 in) |
H |
14.99 mm (0.590 in) |
J |
31.75 mm (1.250 in) |
K |
41.28 mm (1.625 in) |
L |
140.46 mm (5.530 in) |
Dimension |
Value |
A |
39.69 mm (1.563 in) |
a |
50.00 ° (50.000 °) |
B |
58.42 mm (2.300 in) |
C |
76.20 mm (3.000 in) |
d |
76.20 mm (3.000 in) |
E |
76.25 mm (3.002 in) |
G |
38.10 mm (1.500 in) |
H |
14.99 mm (0.590 in) |
J |
31.75 mm (1.250 in) |
K |
41.28 mm (1.625 in) |
L |
140.46 mm (5.530 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Self-aligning |
Single/Twin |
Single |
Temperature Max |
260 °C / 500 °F |
Use with shafting class |
L |
Weight |
10.886 kg / 24 lbs |
Nominal Diameter |
76.200 mm / 3 in |
Length |
279.400 mm / 11 in |
To download the models below, you will need to sign in.
Sign In