Skip to content Skip to navigation

10, 9 & 8mm Inside Dia. for 0.500 screw

7828282

Support, Fixed, Base or Flange Mount, QK, 9 mm Inside Diameter

7833360

Support, Fixed, Base Mount, BK, 10 mm Inside Diameter

7833377

Support, Fixed, Flange Mount, FK, 10 mm Inside Diameter

7833291

Support, Simple, Base or Flange Mount, QF, 9 mm Inside Diameter

7833368

Support, Floating, Base Mount, BF, 8 mm Inside Diameter

7833384

Support, Floating, Flange Mount, FF, 8 mm Inside Diameter

7833685

Support, Fixed, Flange Mount, MK, 10 mm Inside Diameter

1-7 of 7 products

back to top