- Home
- Products
- Ball Screws
- 7833384
7833384
Can't find what you're looking for? Go to the Product Selector
7833384
Support Block
Support Block, Flange Mount 0.500 in, 12 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$147.26
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
35.00 mm (1.378 in) |
B |
43.00 mm (1.693 in) |
C |
35.00 mm (1.378 in) |
D (Min) |
27.98 mm (1.102 in) |
D (Max) |
27.99 mm (1.102 in) |
D3 |
8.00 mm (0.315 in) |
E |
7.01 mm (0.276 in) |
F |
11.99 mm (0.472 in) |
N |
4x .134 Thru, .256 C-Bore x .1 |
S |
24.99 mm (0.984 in) |
T |
10.01 mm (0.394 in) |
U (Max) |
5.99 mm (0.236 in) |
V (Min) |
7.99 mm (0.315 in) |
V (Max) |
8.00 mm (0.315 in) |
W |
7.90 mm (0.311 in) |
X |
0.89 mm (0.035 in) |
Y |
7.59 mm (0.299 in) |
Dimension |
Value |
A |
35.00 mm (1.378 in) |
B |
43.00 mm (1.693 in) |
C |
35.00 mm (1.378 in) |
D (Min) |
27.98 mm (1.102 in) |
D (Max) |
27.99 mm (1.102 in) |
D3 |
8.00 mm (0.315 in) |
E |
7.01 mm (0.276 in) |
F |
11.99 mm (0.472 in) |
N |
4x .134 Thru, .256 C-Bore x .1 |
S |
24.99 mm (0.984 in) |
T |
10.01 mm (0.394 in) |
U (Max) |
5.99 mm (0.236 in) |
V (Min) |
7.99 mm (0.315 in) |
V (Max) |
8.00 mm (0.315 in) |
W |
7.90 mm (0.311 in) |
X |
0.89 mm (0.035 in) |
Y |
7.59 mm (0.299 in) |
Specification |
Value |
End Journal Bearing Size |
8 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
0.20 lbs |
To download the models below, you will need to sign in.
Sign In