- Home
- Products
- Ball Screws
- 7833368
7833368
Can't find what you're looking for? Go to the Product Selector
7833368
Support Block
Support Block, Base Mount 0.500 in, 12 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$143.77
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
23.01 mm (0.906 in) |
B |
30.00 mm (1.181 in) |
C |
59.99 mm (2.362 in) |
D |
10.01 mm (0.394 in) |
D3 |
8.00 mm (0.315 in) |
F |
19.99 mm (0.787 in) |
K |
22.00 mm (0.866 in) |
L |
38.99 mm (1.535 in) |
N |
2x .260 Thru, .425 C-Bore x .1 |
S |
24.99 mm (0.984 in) |
T |
10.01 mm (0.394 in) |
U (Max) |
5.99 mm (0.236 in) |
V (Min) |
7.99 mm (0.315 in) |
V (Max) |
8.00 mm (0.315 in) |
W |
7.90 mm (0.311 in) |
X |
0.89 mm (0.035 in) |
Y |
7.59 mm (0.299 in) |
Dimension |
Value |
A |
23.01 mm (0.906 in) |
B |
30.00 mm (1.181 in) |
C |
59.99 mm (2.362 in) |
D |
10.01 mm (0.394 in) |
D3 |
8.00 mm (0.315 in) |
F |
19.99 mm (0.787 in) |
K |
22.00 mm (0.866 in) |
L |
38.99 mm (1.535 in) |
N |
2x .260 Thru, .425 C-Bore x .1 |
S |
24.99 mm (0.984 in) |
T |
10.01 mm (0.394 in) |
U (Max) |
5.99 mm (0.236 in) |
V (Min) |
7.99 mm (0.315 in) |
V (Max) |
8.00 mm (0.315 in) |
W |
7.90 mm (0.311 in) |
X |
0.89 mm (0.035 in) |
Y |
7.59 mm (0.299 in) |
Specification |
Value |
End Journal Bearing Size |
8 mm |
Fixed/Floating (Simple) |
Floating |
Total Weight |
0.70 lbs |
To download the models below, you will need to sign in.
Sign In