- Home
- Products
- Ball Screws
- 7833377
7833377
Can't find what you're looking for? Go to the Product Selector
7833377
Support Block
Support Block, Flange Mount, 0.500 in, 12 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$366.65
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
42.01 mm (1.654 in) |
B |
51.99 mm (2.047 in) |
C |
42.01 mm (1.654 in) |
D (Min) |
33.98 mm (1.338 in) |
D (Max) |
33.99 mm (1.338 in) |
D2 |
27.00 mm (1.063 in) |
D3 |
10.00 mm (0.394 in) |
E |
10.01 mm (0.394 in) |
F |
27.00 mm (1.063 in) |
N |
4x .177 Thru, .315 C-Bore x .1 |
Q |
32.99 mm (1.299 in) |
S |
51.00 mm (2.008 in) |
T |
35.99 mm (1.417 in) |
TH |
M10x1 |
U (Min) |
7.99 mm (0.314 in) |
U (Max) |
8.00 mm (0.315 in) |
V (Min) |
9.99 mm (0.393 in) |
V (Max) |
9.99 mm (0.394 in) |
W |
24.99 mm (0.984 in) |
Dimension |
Value |
A |
42.01 mm (1.654 in) |
B |
51.99 mm (2.047 in) |
C |
42.01 mm (1.654 in) |
D (Min) |
33.98 mm (1.338 in) |
D (Max) |
33.99 mm (1.338 in) |
D2 |
27.00 mm (1.063 in) |
D3 |
10.00 mm (0.394 in) |
E |
10.01 mm (0.394 in) |
F |
27.00 mm (1.063 in) |
N |
4x .177 Thru, .315 C-Bore x .1 |
Q |
32.99 mm (1.299 in) |
S |
51.00 mm (2.008 in) |
T |
35.99 mm (1.417 in) |
TH |
M10x1 |
U (Min) |
7.99 mm (0.314 in) |
U (Max) |
8.00 mm (0.315 in) |
V (Min) |
9.99 mm (0.393 in) |
V (Max) |
9.99 mm (0.394 in) |
W |
24.99 mm (0.984 in) |
Specification |
Value |
End Journal Bearing Size |
10 mm |
Fixed/Floating (Simple) |
Fixed |
Total Weight |
0.60 lbs |
To download the models below, you will need to sign in.
Sign In