- Home
- Products
- Ball Screws
- 7828282
7828282
Can't find what you're looking for? Go to the Product Selector
7828282
Support Block
Support Block, Base & Flange Mount, .312-24 0.500 in, 12 mm
Lead Time:
2 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$562.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
35.05 mm (1.380 in) |
C |
69.85 mm (2.750 in) |
D |
16.00 mm (0.630 in) |
D2 |
38.86 mm (1.530 in) |
D3 |
9.00 mm (0.354 in) |
F |
30.23 mm (1.190 in) |
G |
41.78 mm (1.645 in) |
J |
34.93 mm (1.375 in) |
K |
25.40 mm (1.000 in) |
L |
50.80 mm (2.000 in) |
M |
4x .281 dia |
N |
2x .281 Thru, .50 C-Bore x .56 |
Q |
45.72 mm (1.800 in) |
R |
17.48 mm (0.688 in) |
S |
74.04 mm (2.915 in) |
T |
42.29 mm (1.665 in) |
TH |
5/16-24 |
U (Min) |
6.32 mm (0.249 in) |
U (Max) |
6.35 mm (0.250 in) |
V (Min) |
8.99 mm (0.354 in) |
V (Max) |
9.00 mm (0.354 in) |
W |
32.00 mm (1.260 in) |
X |
2.39 mm (0.094 in) |
Y |
25.40 mm (1.000 in) |
Dimension |
Value |
A |
25.40 mm (1.000 in) |
B |
35.05 mm (1.380 in) |
C |
69.85 mm (2.750 in) |
D |
16.00 mm (0.630 in) |
D2 |
38.86 mm (1.530 in) |
D3 |
9.00 mm (0.354 in) |
F |
30.23 mm (1.190 in) |
G |
41.78 mm (1.645 in) |
J |
34.93 mm (1.375 in) |
K |
25.40 mm (1.000 in) |
L |
50.80 mm (2.000 in) |
M |
4x .281 dia |
N |
2x .281 Thru, .50 C-Bore x .56 |
Q |
45.72 mm (1.800 in) |
R |
17.48 mm (0.688 in) |
S |
74.04 mm (2.915 in) |
T |
42.29 mm (1.665 in) |
TH |
5/16-24 |
U (Min) |
6.32 mm (0.249 in) |
U (Max) |
6.35 mm (0.250 in) |
V (Min) |
8.99 mm (0.354 in) |
V (Max) |
9.00 mm (0.354 in) |
W |
32.00 mm (1.260 in) |
X |
2.39 mm (0.094 in) |
Y |
25.40 mm (1.000 in) |
Specification |
Value |
End Journal Bearing Size |
9 mm |
Fixed/Floating (Simple) |
Fixed |
Thread |
.312-24 |
Total Weight |
2.00 lbs |
To download the models below, you will need to sign in.
Sign In