XCT1820

XCT1820
XCT1820

Lead Nut Only, XC Style, Blank, For use in making SN nuts, 0.1875 in X 0.050 in, Senza gioco, RH, Acetal, Special

Lead Time:  3 Days 

  • The XC Model Anti-Backlash assembly is the most advanced Anti-Backlash nut design. The unique patented† ActiveCAM™ accomplishes high axial stiffness, zero backlash and the absolute minimum drag torque. This advantage produces assemblies that cost less, perform better and last longer.
  • The ActiveCAM™ automatically adjusts for wear insuring zero backlash for the life of the nut.
  • Not an Orderable part number

Dimensioni

Unità di misuraValore
corsa per giri dell’albero0.05 in
Diametro delle viti, nominale0.1875 in

Specificazioni

SpecificazioniValore
Direzione della filettaturaRH 
MaterialeAcetal 
PrecaricoSenza gioco 
Temperature Max180 °F

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?