W2500SS

W2500SS
W2500SS

Linear Bearing, Retaining Ring, External, Accessory, 2.5 in; Utilizzare con 2.5 in Nominal Diameter Closed Bushing Bearings

Lead Time:  2500 Days 

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "free" inside diameter

Dimensioni

dimensions
Unità di misuraValore
[d] Albero, diametro nominale2.5 in
[T]0.109 in

Specificazioni

SpecificazioniValore
MaterialeStainless Steel 
Numero UPC662486274896 
Weight0.036 kg

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?