TRIGEL-450R-1

TRIGEL-450R-1
TRIGEL-450R-1

BALL SCREW GREASE 1 LB TUBE

Lead Time:  1 Day 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Ball and Lead screws must be lubricated to operate properly and achieve the rated life.
  • The TriGEL grease can be applied directly tothe screw threads near the root of the ball track.
  • Screws may require lubrication frequently depending on both environmental and operating conditions. If the lubricant appears to be dispersed before this point or has become dry or crusted, the maintenance interval should be more frequent
  • Before adding additional grease, wipe the screw clean, removing the old grease and any particulate contamination seen on the screw

Dimensioni

dimensions

Specificazioni

SpecificazioniValore
Temperature Max125 °C
Weight0.45 kg

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?