RMC-23B

RMC-23B
RMC-23B

Linear Unit, COUPLING RADIAL MOUNT 23B

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

Dimensioni

dimensions
Unità di misuraValore
[D1]0.25 in
[D2]0.626 in
[D3]1.31 in
[L1]1.89 in

Specificazioni

SpecificazioniValore

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?