HEXHUB23B

HEXHUB23B
HEXHUB23B

Linear Unit,


  • Hex Brake Hubs are included in TEB brake kits. This part number is for a replacement HexHUB only.

Dimensioni

dimensions
Unità di misuraValore
[A]1.31 in
[B]0.25 in
[C]0.26 in
[D]#10-32 
[E]0.625 in

Specificazioni

SpecificazioniValore

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?