ESK03-R-10-10
![ESK03-R-10-10](/pim_images/_Image_Not_Available_300w.jpg)
Can't find what you're looking for? Go to the Product Selector
Linear Unit,
Lead Time:
20 Days
- The ES limit switch assembly is an option that is mounted at the factory. The limit switches are placed 10 mm from the mechanical ends of the unit.
- Each limit switch has one NO and one NC contact with positive opening action.
- Protection degree is IP67.
- Note! The ES limit switch option and any of the sensor rail options ENT14x16, ENF14x16 or ENK can not be mounted on the same side of the unit.
- Switches can be repositioned along the profile by the customer.