DC24-1BC

DC24-1BC
DC24-1BC

Actuator, AC063 PCB+BOX WITH HANDCONTROL


  • Actuator controls can be operated manually via external push buttons/switches, hand held pendants or from electronic controls such as a PLC
  • Auto shut off function if the current or duty cycle limits of the control is exceeded
  • without limit switch inputs
  • Control box with control pendant

Dimensioni

Specificazioni

SpecificazioniValore
IP RatingIP54 
Tensione12-36 Vdc 
Weight0.4 kg

Prestazioni

PerformanceValore
Duty Cyle10 %

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?