D620145

D620145
D620145

Actuator, CABLE HARNESS DIN8P 2X1,5+4X0.25 L=4.5M

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Connects the DCG control to actuators without connector
  • Lead Cross section 4 x 0.25 + 2 x 1.5 square mm

Dimensioni

dimensions
Unità di misuraValore
[L]4300 mm

Specificazioni

SpecificazioniValore

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?