D620095

D620095
D620095

Actuator, HANDSET CABLE 7 PIN CONNECTOR

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • This cable connects with its plug to the control pendant input on DCG (if not using the hand held control pendant)
  • Cable length 2000 mm
  • Lead Cross section 7 x 0.14 square mm

Dimensioni

dimensions

Specificazioni

SpecificazioniValore

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?