D390969

D390969
D390969

Linear Unit, FLANGE M75/M100 - AKM3-AN ASSY


  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensioni

dimensions
Unità di misuraValore
[A]83 mm

Specificazioni

SpecificazioniValore
Use withM75, M100 & AKM3 • D-AN 

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?