D390926

D390926
D390926

Linear Unit, FLANGE ASSY. M75B/K/M100B-AKM4AN

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensioni

dimensions
Unità di misuraValore
[A]93 mm

Specificazioni

SpecificazioniValore
Use withM75, M100 (MG10B) & AKM4 • D-AN A 

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?