D390916

D390916
D390916

Linear Unit, FLANGE ASSY. M75B/K /M100B-IEC90

Lead Time:  N/A  
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensioni

dimensions
Unità di misuraValore
[A]101 mm

Specificazioni

SpecificazioniValore
Use withM75, M100 (MG10B) & IEC90 B14 

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?