D390823

D390823
D390823

Linear Unit, M75/M100-IEC71 B14 FLANGE ASSY.

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensioni

dimensions
Unità di misuraValore
[A]83 mm

Specificazioni

SpecificazioniValore
Use withM75/M100 & IEC71 B14 

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?