D389939

D389939
D389939

Linear Unit, FLANGE ASSY M55/AKM4-AN (ROTEX)

Lead Time:  2500 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensioni

dimensions
Unità di misuraValore
[A]92 mm

Specificazioni

SpecificazioniValore
Use withM55 (MG06K) & AKM4 • D-AN 

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?