C1250SS

C1250SS
C1250SS

Linear Bearing, Retaining Ring, External, Accessory, 1.25 in; Utilizzare con 1.25 in Nominal Diameter Open or Closed Bushing Bearings

Lead Time:  2500 Days 

  • For use with Thomson Ball Bushing® Bearings.
  • External retaining rings that fit in retaining ring grooves on bearing sleeve
  • I.D. shown is the "installed" inside diameter

Dimensioni

dimensions
Unità di misuraValore
[d] Albero, diametro nominale1.25 in
[ID] Diametro interno1.895 in
[T]0.062 in

Specificazioni

SpecificazioniValore
MaterialeStainless Steel 302 
Weight0.004 lb

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?