BEL2DA08L

BEL2DA08L
BEL2DA08L

Linear Guide, Accessory, Bellows, 0.5 in

Lead Time:  20 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Each moveable bellows comes with 1 section of bellows and 2 pairs of Velcro® Fasteners
  • For Dual Shaft Rail System 2DA,and 2DB
  • Bellows protect the unit from dirt and dust.
  • Note that the bellows option reduces the available stroke of the unit by 28%.
  • Bellows can be ordered and mounted at the factory - see ordering key.
  • Bellows can also be ordered separately and fitted by the customer.
  • Order two pieces of bellows where the length of each bellows piece = stroke length of the unit × 0.86.

Dimensioni

dimensions
Unità di misuraValore
[d] Albero, diametro nominale0.5 in

Specificazioni

SpecificazioniValore
MaterialeSteel; Aluminum; Plastic 

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?