9600-284-008

9600-284-008
9600-284-008

Linear Unit, COUPLING

Lead Time:  20 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Keyway on input bore machined to DIN 6885

Dimensioni

dimensions
Unità di misuraValore
[D1]12 mm
[D2]0.625 in

Specificazioni

SpecificazioniValore

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?