8910921265

8910921265
8910921265

Linear Unit,


  • The bell house flange includes a matching coupling.
  • Note! Keep in mind that heavy motors will need extra support in order not to break the flange or gear due to the load torque created.

Dimensioni

dimensions
Unità di misuraValore
[A]75 mm

Specificazioni

SpecificazioniValore
Use withWB60 & AKM3 • D-AN 

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?