7820406

7820406
7820406

Actuator, RECTIFIER W/SPEED CONTROL 90V

Lead Time:  120 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Where variable speed is desired and 110 VAC power is available, the solid state rectifier/speed controller provides speed regulation down to 1/10 of the maximum travel rate

Dimensioni

dimensions

Specificazioni

SpecificazioniValore
Weight0.45 kg

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?