6932-448-010

6932-448-010
6932-448-010

Actuator, MCS-2041 ACTUATOR CONTROL

Lead Time:  30 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Robust and compact metal enclosure with a front panel extend and retract rocker switch
  • Prewired internal capacitor
  • Fuse protexts actuator in case of stalling caused by overload
  • "Power On" light illuminates whenever power applied to control
  • Terminal Strip for easy electrical connection
  • The switch controls both the actuator motor and it's anti coast brake to provide optimum performance
  • 115 Vac 50/60 Hz Input, NEMA 1
  • 115 Vac 15 Amp max, Output current

Dimensioni

dimensions

Specificazioni

SpecificazioniValore
Weight1.3 kg

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?