6715210199

6715210199
6715210199

Linear Unit, ENCODER IG602 5V 1250 P/R

Lead Time:  N/A  
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The IG602 encoders come with mounting screws but no coupling or connector. To be able to mount the encoder to the unit, the unit must have a shaft for encoders.
  • Supply Voltage 5 Vdc ±10%, Line driver
  • The encoders can also be ordered mounted to the unit from factory. See ADG encoder option kit
  • Cable not included

Dimensioni

dimensions
Unità di misuraValore
[L]51.5 mm

Specificazioni

SpecificazioniValore
Weight0.36 kg

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?