431OW25

431OW25
431OW25

Profile Rail, Serbatoio dell'olio, 400 Series Sfera Accessory, Size: 25 mm

each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The OW oil reservoir is a cost effective, automatic lubrication system. It is constructed with an integrated oil reservoir that provides a uniform, consistent lubricating oil to the ball paths for extended periods of time.
  • The OW oil reservoir can be easily installed in conjunction with other optional modular accessories providing an easy upgrade to the standard seals.
  • Can be easily installed on-site in the field or can be supplied from the factory.

Dimensioni

dimensions

Specificazioni

SpecificazioniValore
Ball/RollerSfera 
Carriage/Rail/AssemblyAccessory 
Dimensioni rotaia (nominali)25 mm
Weight0.017 kg

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?