3/8 G SS

3/8 G SS
3/8 G SS

Shaft, 0.3740 / 0.3745 in Diameter, Classe G, Stainless Steel 440C, 50 Rockwell C min., 45 in Lungo +/- 1/32 in

Lead Time:  Contact Factory  

  • Ball Grooved for use with Thomson Super Ball bushing
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Class G shafting is grooved after hardening

Dimensioni

dimensions
Unità di misuraValore
[d] Albero, diametro nominale0.375 in
[d] Diametro effettivo0.3740 / 0.3745 in 
Lunghezza45 in +/- 1/32 in 

Specificazioni

SpecificazioniValore
ClasseClasse G 
Conicità0.0001 in
Durezza50 Rockwell C min. 
Finitura superficiale8 Ra microinch Max 
Material, ShaftStainless Steel 440C 
MaterialeStainless Steel 440C 
Profondità dello strato indurito0.027 in
Rettilineità0,002 pollici per piede cumulativo (0,002 in TIR) 
Rotondità0.000080 in
Weight1.4 lb

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?