3/8 G

3/8 G
3/8 G

Shaft, 60 Case, 0.3740 / 0.3745 in Diameter, Classe G, Steel, 60 Rockwell C min., 45 in Lungo +/- 1/32 in

Lead Time:  Contact Factory  

  • Ball Grooved for use with Thomson Super Ball bushing
  • Available from stock and cut to length in most material types and options.
  • Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
  • Roundness within .000080" for Class L, S, D, M and .000050" for Class N.
  • Straight within .001" per foot cumulative when shipped from the factory.
  • Class G shafting is grooved after hardening

Dimensioni

dimensions
Unità di misuraValore
[d] Albero, diametro nominale0.375 in
[d] Diametro effettivo0.3740 / 0.3745 in 
Lunghezza45 in +/- 1/32 in 

Specificazioni

SpecificazioniValore
ClasseClasse G 
Conicità0.0001 in
Durezza60 Rockwell C min. 
Finitura superficiale8 Ra microinch Max 
Material, ShaftSteel 
MaterialeSteel 
Profondità dello strato indurito0.027 in
Rettilineità0,002 pollici per piede cumulativo (0,002 in TIR) 
Rotondità0.000080 in
Weight1.4 lb

Chiedete un preventivo

* Compilate i campi sottostanti per potervi offrire un servizio migliore:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?