La famiglia di prodotti Trasmissioni ad alberi in alluminio è ormai obsoleta.
Contattateci per qualsiasi ulteriore domanda.
Thomson currently has two account systems - one for the website and CAD model downloads, and one for e-commerce. We understand that two logins is an inconvenience and are working to consolidate our systems into one login process. Until we’re able to consolidate the two logins, please follow these guidelines:
La famiglia di prodotti Trasmissioni ad alberi in alluminio è ormai obsoleta.
Contattateci per qualsiasi ulteriore domanda.
Le trasmissioni ad alberi Thomson Ultra Light Aluminum LinearRace sono un'alternativa leggera per i Thomson 60 Case standard in applicazioni con cuscinetti piani. Con il vantaggio di essere più leggero del 65%, la nostra trasmissione in alluminio Ultra Light inoltre offre maggiore resistenza alla corrosione per gli ambienti di lavaggio o sommersi - in confronto alla maggior parte delle trasmissioni in acciaio che si corrode nel tempo. Essendo un materiale non magnetico, l'alluminio è ideale per applicazioni di immagini in campo medico.
Nominale Diametro (in) |
Opzioni | Tolleranza sul diametro (in) | Tolleranza sulla lunghezza (in) |
Peso per pollice (lbs) |
|
---|---|---|---|---|---|
Min | Max | ||||
1/4 | Solido | 0.2488 | 0.2496 | +/- 1/32 | 0.005 |
3/8 | Solido | 0.3738 | 0.3746 | +/- 1/32 | 0.010 |
1/2 | Solido o Preforato |
0.4988 | 0.4996 | +/- 1/32 | 0.019 |
5/8 | Solido o Preforato |
0.6238 | 0.6246 | +/- 1/32 | 0.030 |
3/4 | Solido o Preforato |
0.7488 | 0.7496 | +/- 1/32 | 0.043 |
1 | Solido o Preforato |
0.9988 | 0.9996 | +/- 1/32 | 0.077 |
Thomson 60 Case Linear Race shafting has been popular for decades for its consistent reliability and performance. To help customers get this high-quality, lab-tested product into their hands as quickly as possible for their time-sensitive design projects, Thomson goes to great lengths.
With the special machining add-on to the Thomson online shafting selector tool, the burden of creating 2D drawings is relieved, and the amount of time needed to specify the machined shaft is dramatically reduced.
Watch this comprehensive demo and see how this feature offers the most commonly used machining options, which are automatically converted to manufacturable 2D drawings for download as printable PDFs or sharable links.
Try the online shafting selector tool and special machining add-on at: https://www.thomsonlinear.com/en/products/shafting
For any cases in which your machining configurations don't fall within the scope of our tool's options, Thomson application engineers are always ready to provide fast help.
To provide better service to you on our websites, we and our service providers use cookies to collect your personal data when you browse. For information about our use of cookies and how to decline them or turn them off please read our cookie policy [available here].