Skip to content Skip to navigation

Product Details


Shafting Class

Thomson shafting is available in several tolerance ranges or classes:
  • L - Larger
  • S - Smaller
  • N - Needle
  • D - Die Set
  • XL - eXtra precision class L
  • MM - Metric
  • G - Groove (Class L shaft with a groove)

Example diameter

The following is an example of the actual diameters of a 1" nominal shaft in several classes:
  • L  - 0.9995/0.9990"
  • S - 0.9990/0.9985"
  • N - 1.0000/0.9998"
  • D - 1.0003/1.0000"
  • G - Same as class L
  • XL class is not available in 1" diameter.  But its diameter tolerance is similar to Class L except with a narrower tolerance band.
  • Class MM are metric diameters and have an h6 tolerance.
For other diameters, see product specifications.

For use with

The shaft class also indicates which product the shafting is designed to work with.
  • Class L -
    • Super Smart Ball Bushing® bearings
    • Super Ball Bushing bearings
    • RoundWay® bearings
    • FluoroNyliners Bushings
    • XA Ball Bushing bearings
    • A Type open and adjustable Ball Bushing bearings
  • Class S - A type closed Ball Bushing bearings
  • Class N - Needle roller bearings
  • Class D - Die Set Ball Bushing bearings
  • Class XL - XR Ball Bushing bearings
  • Class G - BG optioned Super Ball Bushing bearings
  • Class MM - Metric Ball Bushing bearings
back to top